3781h AIN2.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3781h | 0h | Unsigned8 | - | - | Read only | No |
AIN2.VALUE | 3781h | 1h | Signed16 | 1000:1 | - | Read only | Yes |
AIN2.CUTOFF | 3781h | 2h | Unsigned32 | 1000:1 | - | Read/Write | No |
AIN2.DEADBANDMODE | 3781h | 3h | Unsigned16 | - | - | Read/Write | No |
AIN2.DEADBAND | 3781h | 4h | Signed16 | 1000:1 | - | Read/Write | No |
AIN2.OFFSET | 3781h | 5h | Signed16 | 1000:1 | - | Read/Write | No |